text.skipToContent text.skipToNavigation

Alternate Catalog No. : F204BS-125/0.3

Catalog No. : 2CSF204823R3950

Description:  RCCB 4P, B, 125A, 0.3A

UPC: 8012542989509

The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product is particularly suitable for the protection against smooth d.c. earth fault currents. This product is suitable for installations where neutral on the left is needed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residual current devices

Specifications

Number of Poles

4

Product Main Type

F200

Rated Current

125 A

Rated Operational Voltage

480Y/277 V AC

Rated Residual Current

300 mA

Standards

IEC/EN 61008

Type of Residual Current

B type