text.skipToContent text.skipToNavigation

Alternate Catalog No. : F204B-80/0.3

Catalog No. : 2CSF204501R3800

Description:  RCD F200B 4P 80A 300MA

UPC: 8012542989103

FI F204B-80/0,3 RCD
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residual current devices

Specifications

Number of Poles

4

Product Main Type

F200

Rated Current

80 A

Rated Operational Voltage

480Y/277 V AC

Rated Residual Current

300 mA

Type of Residual Current

B type