text.skipToContent text.skipToNavigation

Alternate Catalog No. : F204B-63/0.03

Catalog No. : 2CSF204501R1630

Description:  RCCB F200B 3P+N 30MA 63A

UPC: 8012542988502

The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product is particularly suitable for the protection against smooth d.c. earth fault currents.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residual current devices

Specifications

Number of Poles

4

Product Main Type

F200

Rated Current

63 A

Rated Operational Voltage

480Y/277 V AC

Rated Residual Current

30 mA

Standards

EN 61008

Type of Residual Current

B type