text.skipToContent text.skipToNavigation

Alternate Catalog No. : F204A-125/0.03APR

Catalog No. : 2CSF204401R1950

Description:  RCD F200 4P 125A 30MA AP-R

UPC: 8012542967903

The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product provides the best compromise between safety and continuity in the service, thanks to the resistance to unwanted trippings.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residual current devices

Specifications

Number of Poles

4

Product Main Type

F200

Rated Current

125 A

Rated Operational Voltage

480Y/277 V AC

Rated Residual Current

30 mA

Standards

IEC/EN 61008

Type of Residual Current

A type