text.skipToContent text.skipToNavigation

Alternate Catalog No. : F204AS-40/0.5

Catalog No. : 2CSF204201R4400

Description:  RCD F200 4P 40A 500MA S

UPC: 8012542784906

The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residual current devices

Specifications

Number of Poles

4

Product Main Type

F200

Rated Current

40 A

Rated Operational Voltage

480Y/277 V AC

Rated Residual Current

500 mA

Standards

IEC/EN 61008
UL 1053

Type of Residual Current

A type