text.skipToContent text.skipToNavigation

Alternate Catalog No. : F202A-40/0.03 110V

Catalog No. : 2CSF202199R1400

Description:  F202 40A 30MA 110V

UPC: 8012542343233

The RCCBs F200 series assures protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, protection, against indirects contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial. This particular serias has the minimum operating voltage of test buttom 0f 110V and it is suitable for application at 230V.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residual current devices

Specifications

Number of Poles

2

Product Main Type

F200

Rated Current

40 A

Rated Operational Voltage

277 V AC

Rated Residual Current

30 mA

Standards

IEC 61008
UL 1053

Type of Residual Current

A type