text.skipToContent text.skipToNavigation

Catalog No. : 2CKPM-G-CN

Description:  2G NM WIU MEDIUM COVER XDUTY GRY

UPC: 42269008557

One cover handles GFCI, single, duplex or switch configurations. Red Dot Code Keeper extra-duty nonmetallic weatherproof while-in-use covers make it easier than ever to comply with Canadian Electrical Code requirements for receptacles in wet locations.

Two Gang Universal While-In-Use Extra Duty Weatherproof Cover, Depth 2-7/8 Inches, Gray, Non-Metallic, with Ground Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Complies with CEC Rule 26-708(2) for extra-duty outlet box hoods.
  • Robust stainless steel hinge pin – ideal for high-traffic areas.

Descriptors

Category

Electrical box covers

Special Features

Manufactured with a high impact UV-resistant polycarbonate material

Specifications

Material

Non-metallic

Shape

Rectangular

Number Of Outlet

2

Color

Gray

Mounting

Keyhole

Knockouts

Yes

Classifications

Brand Name

Red Dot

Dimensions

Size

3-11/32 Inches x 5-9/16 Inches x 6-5/8 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Depth

73.025 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here

Click here