text.skipToContent text.skipToNavigation

Catalog No. : 2CKPM-BK-CN

Description:  2G NM WIU MEDIUM COV BLACK

UPC: 42269011175

One cover handles GFCI, single, duplex or switch configurations. Red Dot Code Keeper extra-duty nonmetallic weatherproof while-in-use covers make it easier than ever to comply with Canadian Electrical Code requirements for receptacles in wet locations.

Two Gang Universal While-In-Use Extra Duty Weatherproof Cover, Depth 2-7/8 Inches, Black, Non-Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Type

While-in-use weatherproof covers

Special Features

Manufactured with a high impact UV-resistant polycarbonate material

Application

Accepts GFCI, single, duplex or switch configurations

Specifications

Material

Non-metallic

Shape

Rectangular

Number Of Outlet

2

Color

Black

Classifications

Brand Name

Red Dot

Dimensions

Size

3-11/32 in x 5-9/16 in x 6-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here