text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU204MR-K1

Catalog No. : 2CDS274347R0217

Description:  MCB SU200MR RTT 4P K 1A BCP

UPC: 4016779959254

SU204MR-K1 MCB K-Char., 10kA, 1A, 4P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

4

Power Loss

at Rated Operating Conditions per Pole 1.4 W

Product Main Type

SU200MR

Rated Current

1 A

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Tripping Characteristic

K