text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU204M-K63

n° de catalogue : 2CDS274337R0607

Description:  UL489 MCB 4P K 63A 240

UPC: 4016779930734

SU204M-K63 Miniature Circuit Breaker K-Char., 10kA, 63A, 4P UL489
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Mini Circuit breakers

Spécifications

Interrupting Rating acc. to UL489

(240 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

4

Power Loss

21,6 W
at Rated Operating Conditions per Pole 5,4 W

Product Main Type

SU200M

Rated Current

63 A

Rated Ultimate Short-Circuit Breaking Capacity

(400 V AC) 15 kA

Rated Voltage (V)

(240 V AC)
(96 V DC)

Standards

CSA 22.2 No. 5
IEC/EN 60947-2
UL 489

Tripping Characteristic

K