text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU204M-K7

Catalog No. : 2CDS274337R0387

Description:  MINIATURE CIRCUIT BREAKER - SU200M

UPC: 4016779930598

SU204M-K7 Miniature Circuit Breaker SU204M-K7 Miniature Circuit Breaker C-Char., 10kA, 7A, 4P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

4

Product Main Type

SU200M

Rated Current

7 A

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Tripping Characteristic

K