text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST204M-D16

Catalog No. : 2CDS274334R0161

Description:  MCB ST200M 4P D 16A UL1077

UPC: 4016779028301

ST204M-D16 Miniature Circuit Breaker ST204M-D16 Miniature Circuit Breaker D-Char., 10kA, 16A, 4P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(480Y / 277 VAC) 10 kA
(125 V DC) 10 kA

Number of Poles

4

Product Main Type

ST200M

Rated Current

16 A

Rated Voltage (V)

(240 V AC)
(125 V DC)

Tripping Characteristic

D