text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST204M-B1

Catalog No. : 2CDS274334R0015

Description:  MCB ST200M 4P B 1A UL1077

UPC: 4016779027649

ST204M-B1 Miniature Circuit Breaker ST204M-B1 Miniature Circuit Breaker B-Char., 10kA, 1A, 4P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(480Y / 277 VAC) 10 kA
(125 V DC) 10 kA

Number of Poles

4

Product Main Type

ST200M

Rated Current

1 A

Rated Voltage (V)

(240 V AC)
(125 V DC)

Tripping Characteristic

B