text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU203MR-K6

Catalog No. : 2CDS273347R0377

Description:  MCB SU200MR RTT 3P K 6A BCP

UPC: 4016779958370

SU203MR-K6 MCB K-Char., 10kA, 6A, 3P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

3

Power Loss

at Rated Operating Conditions per Pole 2 W

Product Main Type

SU200MR

Rated Current

6 A

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Tripping Characteristic

K