text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU203M-Z25

Catalog No. : 2CDS273337R0518

Description:  UL489 MCB 3P Z 25A 480/277

UPC: 4016779933452

SU203M-Z25 Miniature Circuit Breaker Z-Char., 10kA, 25A, 3P UL489
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

3

Power Loss

9,6 W
at Rated Operating Conditions per Pole 3,2 W

Product Main Type

SU200M

Rated Current

25 A

Rated Ultimate Short-Circuit Breaking Capacity

(400 V AC) 15 kA

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Standards

CSA 22.2 No. 5
IEC/EN 60947-2
UL 489

Tripping Characteristic

Z