text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU203M-C7

Catalog No. : 2CDS273337R0074

Description:  MCB SU200M 3P C 7A

UPC: 4016779931281

SU203M-C7 Miniature Circuit Breaker SU203M-C7 Miniature Circuit Breaker C-Char., 10kA, 7A, 3P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

3

Product Main Type

SU200M

Rated Current

7 A

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Tripping Characteristic

C