text.skipToContent text.skipToNavigation

Alternate Catalog No. : SUP203M-C1

Catalog No. : 2CDS273336R0014

Description:  MCB SUP200M 3P C 1A UL 489

UPC: 4016779057707

SUP203M-C1-V1 Miniature Circuit Breaker C-Char., 10kA, 1A, 3P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 14 kA

Number of Poles

3

Product Main Type

SUP200M

Rated Current

1 A

Rated Voltage (V)

(480Y / 277 V AC)

Standards

UL 489

Tripping Characteristic

C