text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST203M-K1.6

Catalog No. : 2CDS273334R0257

Description:  MCB ST200M 3P K 1.6A UL1077

UPC: 4016779024129

ST203M-K1,6 Miniature Circuit Breaker ST203M-K1,6 Miniature Circuit Breaker K-Char., 10kA, 1,6A, 3P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(480Y / 277 VAC) 10 kA
(125 V DC) 10 kA

Number of Poles

3

Product Main Type

ST200M

Rated Current

1.6 A

Rated Voltage (V)

(240 V AC)
(125 V DC)

Tripping Characteristic

K