text.skipToContent text.skipToNavigation

Alternate Catalog No. : S202UDC-K40

Catalog No. : 2CDS272517R0557

Description:  S200UDC MCB 2P K 40A 60 VDC BCPD

UPC: 4016779825313

System pro M compact S200UDC current limiting miniature circuit breakers are specially designed for DC applications in the scope of UL489. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (K,Z), configurations (1P,2P) and rated currents (up to 63A).The Short-circuit current rating SCCR acc. UL489 is 14 kA. The S200UDC is suitable for DC voltages up to 125 VDC (2 pole). All MCBs of the product range S200UDC comply with UL489, allowing the use for commercial and industrial applications. .
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(250 V DC) 14 kA

Number of Poles

2

Power Loss

12.8 W
at Rated Operating Conditions per Pole 6.4 W

Product Main Type

S200UDC

Rated Current

40 A

Rated Voltage (V)

(250 V DC)

Standards

UL 489

Tripping Characteristic

K