text.skipToContent text.skipToNavigation

Alternate Catalog No. : S202MR-K4

Catalog No. : 2CDS272437R0337

Description:  MCB MCB - S200MR

UPC: 4016779957830

S202MR-K4 MCB K-Char., 10kA, 4A, 2P, RTT UL 1077, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(208Y / 120 V AC) 10 kA
(240 V AC) 10 kA

Number of Poles

2

Product Main Type

S200MR

Rated Current

4 A

Rated Voltage (V)

(208Y / 120 V AC)
(240 V AC)
(480Y / 277 V AC)

Tripping Characteristic

K