text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU202MR-K63

Catalog No. : 2CDS272347R0607

Description:  MCB SU200MR RTT 2P K 63A BCP

UPC: 4016779957656

SU202MR-K63 MCB K-Char., 10kA, 63A, 2P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(240 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

2

Power Loss

at Rated Operating Conditions per Pole 5.4 W

Product Main Type

SU200MR

Rated Current

63 A

Rated Voltage (V)

(240 V AC)
(96 V DC)

Tripping Characteristic

K