text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU202MR-K1.6

Catalog No. : 2CDS272347R0257

Description:  MCB SU200MR RTT 2P K 1.6A BCP

UPC: 4016779957274

SU202MR-K1,6 MCB K-Char., 10kA, 1,6A, 2P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

2

Power Loss

at Rated Operating Conditions per Pole 1.8 W

Product Main Type

SU200MR

Rated Current

1.6 A

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Tripping Characteristic

K