text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU202M-K0.75

Catalog No. : 2CDS272337R0187

Description:  UL489 MCB 2P K 0.7A 480/277

UPC: 4016779932615

SU202M-K0,75 Miniature Circuit Breaker K-Char., 10kA, 0,75A, 2P UL489
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

2

Power Loss

2,8 W
at Rated Operating Conditions per Pole 1,4 W

Product Main Type

SU200M

Rated Current

0.75 A

Rated Ultimate Short-Circuit Breaking Capacity

(400 V AC) 15 kA

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Standards

CSA 22.2 No. 5
IEC/EN 60947-2
UL 489

Tripping Characteristic

K