text.skipToContent text.skipToNavigation

Alternate Catalog No. : SUP202M-C7

Catalog No. : 2CDS272336R0074

Description:  MCB SUP200M 2P C 7A UL 489

UPC: 4016779057578

SUP202M-C7-V1 Miniature Circuit Breaker C-Char., 10kA, 7A, 2P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 14 kA

Number of Poles

2

Product Main Type

SUP200M

Rated Current

7 A

Rated Voltage (V)

(480Y / 277 V AC)

Standards

UL 489

Tripping Characteristic

C