text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST202M-B0.5

Catalog No. : 2CDS272334R0985

Description:  MCB ST200M 2P B 0.5A UL1077

UPC: 4016779023184

ST202M-B0,5 Miniature Circuit Breaker ST202M-B0,5 Miniature Circuit Breaker B-Char., 10kA, 0,5A, 2P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(480Y / 277 VAC) 10 kA
(125 V DC) 10 kA

Number of Poles

2

Product Main Type

ST200M

Rated Current

0.50 A

Rated Voltage (V)

(240 V AC)
(125 V DC)

Tripping Characteristic

B