text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST202M-B63

Catalog No. : 2CDS272334R0635

Description:  MCB ST200M 2P B 63A UL1077

UPC: 4016779023061

ST202M-B63 Miniature Circuit Breaker ST202M-B63 Miniature Circuit Breaker B-Char., 5kA, 63A, 2P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(480Y / 277 VAC) 5 kA
(125 V DC) 10 kA

Number of Poles

2

Product Main Type

ST200M

Rated Current

63 A

Rated Voltage (V)

(240 V AC)
(125 V DC)

Tripping Characteristic

B