text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST202M-Z4

Catalog No. : 2CDS272334R0338

Description:  MCB ST200M 2P Z 4A UL1077

UPC: 4016779022187

ST202M-Z4 Miniature Circuit Breaker ST202M-Z4 Miniature Circuit Breaker Z-Char., 10kA, 4A, 2P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(480Y / 277 VAC) 10 kA
(125 V DC) 10 kA

Number of Poles

2

Product Main Type

ST200M

Rated Current

4 A

Rated Voltage (V)

(240 V AC)
(125 V DC)

Tripping Characteristic

Z