Alternate Catalog No. : S202MUC-Z8
n° de catalogue : 2CDS272061R0408
Description: MCB S200MUC 2P Z 8A AC/DC
UPC: 4013614433412
The miniature circuit breaker S 200 M UC extends the established
ABB System pro M compact® product range with an MCB for DC and AC applications. The S 200 M UC impresses with its performance range and the accordingly large amount of approvals. Its high inbuilt short circuit breaking capacity across the
entire model line, its flexible AC and DC application and its approval and compliance in accordance with all major international and local standards make it truly unique.
All current System pro M compact® accessories can be combined easily with the new model line. Whether warehousing or project engineering, planning, installing or maintaining your equipment, the S 200 M UC is a simple and flexible solution.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
Catégorie |
Mini Circuit breakers |
Spécifications
Interrupting Rating acc. to UL1077 |
(500 V DC) 10 kA |
Number of Poles |
2 |
Power Loss |
3.9 W |
Product Main Type |
S200MUC |
Rated Current |
8 A |
Rated Ultimate Short-Circuit Breaking Capacity |
(220 V DC) 25 kA |
Rated Voltage (V) |
(500 V DC) |
Standards |
CSA 22.2 No. 235 |
Tripping Characteristic |
Z |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…