Alternate Catalog No. : S202MUC-C32
Catalog No. : 2CDS272061R0324
Description: MCB S200MUC 2P C 32A AC/DC
UPC: 4013614433047
Descriptors
|
Category |
Mini Circuit breakers |
Specifications
|
Interrupting Rating acc. to UL1077 |
(500 V DC) 10 kA |
|
Number of Poles |
2 |
|
Power Loss |
6.4 W |
|
Product Main Type |
S200MUC |
|
Rated Current |
32 A |
|
Rated Short-Circuit Capacity |
(253 V AC) 10 kA |
|
Rated Ultimate Short-Circuit Breaking Capacity |
(220 V DC) 25 kA |
|
Rated Voltage (V) |
(500 V DC) |
|
Standards |
IEC/EN 60898-2 |
|
Tripping Characteristic |
C |