text.skipToContent text.skipToNavigation

Alternate Catalog No. : S202MUC-C20

Catalog No. : 2CDS272061R0204

Description:  MCB S200MUC 2P C 20A AC/DC

UPC: 4013614433023

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(500 V DC) 10 kA
(480Y / 277 V AC) 6 kA

Number of Poles

2

Power Loss

4.5 W
at Rated Operating Conditions per Pole 2.26 W

Product Main Type

S200MUC

Rated Current

20 A

Rated Short-Circuit Capacity

(253 V AC) 10 kA
(400 V AC) 10 kA
(440 V DC) 10 kA

Rated Ultimate Short-Circuit Breaking Capacity

(220 V DC) 25 kA
(440 V AC) 10 kA
(440 V DC) 10 kA

Rated Voltage (V)

(500 V DC)
(480Y / 277 V AC)

Tripping Characteristic

C