text.skipToContent text.skipToNavigation

Alternate Catalog No. : S202MUC-K0.2

Catalog No. : 2CDS272061R0087

Description:  MCB S200MUC 2P K 0.2A AC/DC

UPC: 4013614433085

The miniature circuit breaker S 200 M UC extends the established ABB System pro M compact® product range with an MCB for DC and AC applications. The S 200 M UC impresses with its performance range and the accordingly large amount of approvals. Its high inbuilt short circuit breaking capacity across the entire model line, its flexible AC and DC application and its approval and compliance in accordance with all major international and local standards make it truly unique. All current System pro M compact® accessories can be combined easily with the new model line. Whether warehousing or project engineering, planning, installing or maintaining your equipment, the S 200 M UC is a simple and flexible solution.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(500 V DC) 10 kA
(480Y / 277 V AC) 6 kA

Number of Poles

2

Power Loss

2.2 W
at Rated Operating Conditions per Pole 1.11 W

Product Main Type

S200MUC

Rated Current

0.20 A

Rated Ultimate Short-Circuit Breaking Capacity

(220 V DC) 25 kA
(440 V AC) 10 kA
(440 V DC) 10 kA

Rated Voltage (V)

(500 V DC)
(480Y / 277 V AC)

Standards

CSA 22.2 No. 235
IEC/EN 60947-2
UL 1077

Tripping Characteristic

K