text.skipToContent text.skipToNavigation

Alternate Catalog No. : S201MR-K40

Catalog No. : 2CDS271437R0557

Description:  EPD24-TB-101-8A PROTECTION DEVICE

UPC: 4016779957090

S201MR-K40 MCB K-Char., 10kA, 40A, 1P, RTT UL 1077, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(120 V AC) 10 kA
(240 V AC) 10 kA
(277 V AC) 10 kA

Number of Poles

1

Product Main Type

S200MR

Rated Current

40 A

Rated Voltage (V)

(120 V AC)
(240 V AC)
(277 V AC)

Tripping Characteristic

K