text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU201MR-K30

Catalog No. : 2CDS271347R0527

Description:  MCB SU200MR RTT 1P K 30A BCP

UPC: 4016779956550

SU201MR-K30 MCB K-Char., 10kA, 30A, 1P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(277 V AC) 10 kA
(48 V DC) 10 kA

Number of Poles

1

Power Loss

at Rated Operating Conditions per Pole 3.5 W

Product Main Type

SU200MR

Rated Current

30 A

Rated Voltage (V)

(277 V AC)
(48 V DC)

Tripping Characteristic

K