text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU201MR-K8

Catalog No. : 2CDS271347R0407

Description:  MCB SU200MR RTT 1P K 8A BCP

UPC: 4016779956413

SU201MR-K8 MCB K-Char., 10kA, 8A, 1P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(277 V AC) 10 kA
(48 V DC) 10 kA

Number of Poles

1

Power Loss

at Rated Operating Conditions per Pole 1.5 W

Product Main Type

SU200MR

Rated Current

8 A

Rated Voltage (V)

(277 V AC)
(48 V DC)

Tripping Characteristic

K