text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU201MR-K0.5

Catalog No. : 2CDS271347R0157

Description:  MCB SU200MR RTT 1P K 0.5A BCP

UPC: 4016779956239

SU201MR-K0.5 MCB K-Char., 10kA, 0.5A, 1P, RTT UL 489, Ring Cable Lug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(277 V AC) 10 kA
(48 V DC) 10 kA

Number of Poles

1

Power Loss

at Rated Operating Conditions per Pole 1.4 W

Product Main Type

SU200MR

Rated Current

0.50 A

Rated Voltage (V)

(277 V AC)
(48 V DC)

Tripping Characteristic

K