text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU201M-K20

Catalog No. : 2CDS271337R0487

Description:  UL489 MCB 1P K 20A 480/277

UPC: 4016779930130

SU201M-K20 Miniature Circuit Breaker K-Char., 10kA, 20A, 1P UL489
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(277 V AC) 10 kA
(48 V DC) 10 kA

Number of Poles

1

Power Loss

2,5 W
at Rated Operating Conditions per Pole 2,5 W

Product Main Type

SU200M

Rated Current

20 A

Rated Ultimate Short-Circuit Breaking Capacity

(230 V AC) 15 kA

Rated Voltage (V)

(277 V AC)
(48 V DC)

Standards

CSA 22.2 No. 5
IEC/EN 60947-2
UL 489

Tripping Characteristic

K