text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU201M-Z7

Catalog No. : 2CDS271337R0388

Description:  MINIATURE CIRCUIT BREAKER - SU200M

UPC: 4016779932929

SU201M-Z7 Miniature Circuit Breaker SU201M-Z7 Miniature Circuit Breaker K-Char., 10kA, 7A, 1P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(277 V AC) 10 kA
(48 V DC) 10 kA

Number of Poles

1

Product Main Type

SU200M

Rated Current

7 A

Rated Voltage (V)

(277 V AC)
(48 V DC)

Tripping Characteristic

Z