text.skipToContent text.skipToNavigation

Alternate Catalog No. : SUP201M-Z25

Catalog No. : 2CDS271336R0518

Description:  MCB SUP200M 1P Z 25A UL 489

UPC: 4016779058032

SUP201M-Z25-V1 Miniature Circuit Breaker Z-Char., 10kA, 25A, 1P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(277 V AC) 14 kA

Number of Poles

1

Product Main Type

SUP200M

Rated Current

25 A

Rated Voltage (V)

(277 V AC)

Standards

UL 489

Tripping Characteristic

Z