text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST201M-Z8NA

Catalog No. : 2CDS271335R0408

Description:  MCB ST200M 1P+NA Z 8A UL1077

UPC: 4016779020206

ST201M-Z8NA Miniature Circuit Breaker ST201M-Z8NA Miniature Circuit Breaker Z-Char., 10kA, 8A, 1P+NA
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(277 V AC) 10 kA
(60 V DC) 10 kA

Number of Poles

1

Product Main Type

ST200M

Rated Current

8 A

Rated Voltage (V)

(240 V AC)
(277 V AC)
(60 V DC)

Tripping Characteristic

Z