text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST201M-K32

Catalog No. : 2CDS271334R0537

Description:  MCB ST200M 1P K 32A UL1077

UPC: 4016779018388

ST201M-K32 Miniature Circuit Breaker ST201M-K32 Miniature Circuit Breaker K-Char., 10kA, 32A, 1P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(277 V AC) 10 kA
(60 V DC) 10 kA

Number of Poles

1

Product Main Type

ST200M

Rated Current

32 A

Rated Voltage (V)

(240 V AC)
(277 V AC)
(60 V DC)

Tripping Characteristic

K