text.skipToContent text.skipToNavigation

Alternate Catalog No. : ST201M-D3

Catalog No. : 2CDS271334R0031

Description:  MCB ST200M 1P D 3A UL1077

UPC: 4016779016742

ST201M-D3 Miniature Circuit Breaker ST201M-D3 Miniature Circuit Breaker D-Char., 10kA, 3A, 1P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 10 kA
(277 V AC) 10 kA
(60 V DC) 10 kA

Number of Poles

1

Product Main Type

ST200M

Rated Current

3 A

Rated Voltage (V)

(240 V AC)
(277 V AC)
(60 V DC)

Tripping Characteristic

D