Alternate Catalog No. : S201MUC-C3
Catalog No. : 2CDS271061R0034
Description: MCB S200MUC 1P C 3A AC/DC
UPC: 4013614430732
Descriptors
|
Category |
Mini Circuit breakers |
Specifications
|
Interrupting Rating acc. to UL1077 |
(250 V DC) 10 kA |
|
Number of Poles |
1 |
|
Power Loss |
1.4 W |
|
Product Main Type |
S200MUC |
|
Rated Current |
3 A |
|
Rated Short-Circuit Capacity |
(220 V DC) 10 kA |
|
Rated Ultimate Short-Circuit Breaking Capacity |
(110 V DC) 20 kA |
|
Rated Voltage (V) |
(250 V DC) |
|
Standards |
IEC/EN 60898-2 |
|
Tripping Characteristic |
C |