text.skipToContent text.skipToNavigation

Catalog No. : 2CCU-WH

Description: 

UPC:

Two Gang Universal Flip-Lid Weatherproof Receptacle Cover, White, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

Included adapter plates offer 12 installation options with 1-gang cover and 25 installation options with 2-gang cover.

Application

Suitable for use in wet locations with cover closed

Specifications

Material

Zinc Die Cast

Color

White

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

UL E28688
UL E28688

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

115.887 mm

Width

117.475 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

White

With screws

N