text.skipToContent text.skipToNavigation

Catalog No. : 2CCT-1

Description: 

UPC:

Two Gang Weatherproof Receptacle Cover, Silver, Aluminum, Double Switches, Cover with Two Single-Pole 15A, 125V and Spacers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

Die Cast construction and industrial design combine to product a rugged protective enclosure for devices.

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components, and terminal block in Dry, Damp and Wet Locations.

Specifications

Material

Aluminum Die Cast

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688
UL E28688