text.skipToContent text.skipToNavigation

Alternate Catalog No. : S804C-K32

Catalog No. : 2CCS884001R0537

Description:  S800C 4 POLE 32A HIGH PERF CB

UPC: 7612271213039

The S804C-K32 is a 4-pole High Performance Circuit breaker with K-Characteristic, with cage terminal and a rated current of 32 A. It is a current limiting device with a maximum breaking capacity of 25kA at 240/415V. It can be used for voltages up to 254/440V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S804C-K32 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S804C-K32 more comfortable. Due to the fast arc extinction of S804C-K32 your application will be secured.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 20 kA
(500 V DC) 10 kA

Number of Poles

4

Power Loss

at Rated Operating Conditions per Pole 3.2 W

Product Main Type

S800C

Rated Current

32 A

Rated Ultimate Short-Circuit Breaking Capacity

(240 / 415 V AC) 25 kA
(254 / 440 V AC) 15 kA
(500 V DC) 10 kA

Rated Voltage (V)

(240 V AC)
(480Y / 277 V AC)
(500 V DC)

Standards

IEC/EN 60947-2
UL 1077

Tripping Characteristic

K