Alternate Catalog No. : S803C-D63
Catalog No. : 2CCS883001R0631
Description: MCB S800C 3P D 63A
UPC: 7612271213466
Descriptors
|
Category |
Mini Circuit breakers |
Specifications
|
Interrupting Rating acc. to UL1077 |
(240 V AC) 20 kA |
|
Number of Poles |
3 |
|
Power Loss |
at Rated Operating Conditions per Pole 6.4 W |
|
Product Main Type |
S800C |
|
Rated Current |
63 A |
|
Rated Short-Circuit Capacity |
(230 / 400 V AC) 15 kA |
|
Rated Ultimate Short-Circuit Breaking Capacity |
(240 / 415 V AC) 25 kA |
|
Rated Voltage (V) |
(240 V AC) |
|
Standards |
IEC/EN 60947-2 |
|
Tripping Characteristic |
D |