text.skipToContent text.skipToNavigation

Alternate Catalog No. : S801U-Z20

Catalog No. : 2CCS881017R0205

Description:  MCB S800 1P Z 20A

UPC: 7612271214562

S801U-Z20 1 Pole Z Characteristic 20A 30kA 240/415VAC High Performance Circuit Breaker HPCB
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(240 V AC) 30 kA

Number of Poles

1

Power Loss

3.5 W

Product Main Type

S800U

Rated Current

20 A

Rated Ultimate Short-Circuit Breaking Capacity

(240 V AC) 30 kA

Rated Voltage (V)

(240 V AC)

Standards

IEC/EN 60947-2
UL 489
CSA C22.2 No.5

Tripping Characteristic

Z