text.skipToContent text.skipToNavigation

Alternate Catalog No. : S801C-D100

Catalog No. : 2CCS881001R0821

Description:  MCB S800C 1P D 100A

UPC: 7612271213763

The S801C-D100 is a 1-pole High Performance Circuit breaker with D-Dharacteristic, with cage terminal and a rated current of 100 A. It is a current limiting device with a maximum breaking capacity of 25kA at 240/415V. It can be used for voltages up to 254/440V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S801C-D100 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801C-D100 more comfortable. Due to the fast arc extinction of S801C-D100 your application will be secured.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 20 kA
(277 V AC) 10 kA
(125 V DC) 10 kA

Number of Poles

1

Power Loss

at Rated Operating Conditions per Pole 8 W

Product Main Type

S800C

Rated Current

100 A

Rated Short-Circuit Capacity

(230 / 400 V AC) 15 kA

Rated Ultimate Short-Circuit Breaking Capacity

(240 / 415 V AC) 25 kA
(254 / 440 V AC) 15 kA
(125 V DC) 10 kA

Rated Voltage (V)

(240 V AC)
(277 V AC)
(125 V DC)

Standards

IEC/EN 60947-2
IEC/EN 60898-1
UL 1077

Tripping Characteristic

D