Alternate Catalog No. : S804S-K13
Catalog No. : 2CCS864001R0447
Description: MCB S800S 4P K 13A
UPC: 7612271201814
The S804S-K13 is a 4-pole High Performance Circuit breaker with K-Characteristic, with cage terminal and a rated current of 6 A. It is a current limiting device with a maximum breaking capacity of 50kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S804S-K13 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S804S-K13 more comfortable. Due to the fast arc extinction of S804S-K13 your application will be secured.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Mini Circuit breakers |
Specifications
|
Interrupting Rating acc. to UL1077 |
(240 V AC) 30 kA |
|
Number of Poles |
4 |
|
Power Loss |
at Rated Operating Conditions per Pole 2 W |
|
Product Main Type |
S800S |
|
Rated Current |
13 A |
|
Rated Ultimate Short-Circuit Breaking Capacity |
(240 / 415 V AC) 50 kA |
|
Rated Voltage (V) |
(240 V AC) |
|
Standards |
IEC/EN 60947-2 |
|
Tripping Characteristic |
K |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.