text.skipToContent text.skipToNavigation

Alternate Catalog No. : S803U-Z80

Catalog No. : 2CCS863017R0805

Description:  MCB S800 3P Z 80A

UPC: 7612271214869

S803U-Z80 3 Pole Z Characteristic 80A 50kA 240/415VAC High Performance Circuit Breaker HPCB
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL489

(240 V AC) 50 kA

Number of Poles

3

Power Loss

6.4 W

Product Main Type

S800U

Rated Current

80 A

Rated Ultimate Short-Circuit Breaking Capacity

(415 V AC) 50 kA

Rated Voltage (V)

(240 V AC)

Standards

IEC/EN 60947-2
UL 489
CSA C22.2 No.5

Tripping Characteristic

Z